TLV369 800-nA, 1.8-V, Rail-to-Rail I/O Op Amp with Zero-Crossover Distortion for Cost-Sensitive Application | TI.com

TLV369 (ACTIVE)

800-nA, 1.8-V, Rail-to-Rail I/O Op Amp with Zero-Crossover Distortion for Cost-Sensitive Application

800-nA, 1.8-V, Rail-to-Rail I/O Op Amp with Zero-Crossover Distortion for Cost-Sensitive Application - TLV369
 

Description

The TLV369 family of single and dual operational amplifiers represents a cost-optimized generation of 1.8-V nanopower amplifiers.

With the zero-crossover distortion circuitry, these amplifiers feature high linearity over the full common-mode input range with no crossover distortion, enabling true rail-to-rail input and operating from a 1.8-V to 5.5-V single supply. The family is also compatible with industry-standard nominal voltages of 3.0 V, 3.3 V, and 5.0 V.

The TLV369 (single version) is offered in a 5-pin SC70 package. The TLV2369 (dual version) comes in 8-pin VSSOP and SOIC packages.

Features

  • Cost-Optimized Precision Amplifier Power: 800 nA/Ch (Typ)
  • Low Offset Voltage: 400 µV (Typ)
  • Rail-to-Rail Input and Output
  • Zero-Crossover Distortion
  • Low Offset Drift: 0.5 µV/°C (Typ)
  • Gain-Bandwidth Product: 12 kHz
  • Supply Voltage: 1.8 V to 5.5 V
  • microSize Packages: SC70-5, VSSOP-8

View more

Parametrics Compare all products in Ultra-Low-Power Op Amps (Iq<=10µA)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
Iq per channel (Max) (mA)
Iq per channel (Typ) (mA)
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Rating
Operating Temperature Range (C)
Package Group
Features
Package Size: mm2:W x L (PKG)
Vn at 1kHz (Typ) (nV/rtHz)
Output Current (Typ) (mA)
Architecture
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
TLV369 TLV2369
1     2    
1.8     1.8    
5.5     5.5    
0.0013     0.0013    
0.0008     0.0008    
2     2    
0.5     0.5    
0.012     0.012    
0.005     0.005    
In
Out    
In
Out    
Catalog     Catalog    
-40 to 125     -40 to 125    
SC70     SOIC
VSSOP    
Cost Optimized
Zero Crossover    
Cost Optimized
EMI Hardened
Zero Crossover    
5SC70: 4 mm2: 2.1 x 2(SC70)     8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
300     300    
10     10    
CMOS     CMOS    
110     110    
110     110