TPS62150A (ACTIVE) 3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS62150A PSpice Transient Model PSpice Model ZIP 19 Jun 2013

Design kits & evaluation modules (6)

Name Part# Type
DP159RGZEVM Evaluation Module DP159RGZEVM Evaluation Modules & Boards
DP159RSBEVM Evaluation Module DP159RSBEVM Evaluation Modules & Boards
Dual 2:1 USB 2.0 Mux/DeMux with 20V OVP Evaluation Module TS5USBC402EVM Evaluation Modules & Boards
Evaluation Module for TPS62150 a 1-A, synchronous, step-down converter in a 3x3-mm, 16-pin QFN TPS62150EVM-505 Evaluation Modules & Boards
TMDS171 3.4-Gbps TMDS retimer in the RGZ package evaluation module TMDS171RGZEVM Evaluation Modules & Boards
TMDS181 6-Gbps TMDS retimer in the RGZ package evaluation module TMDS181RGZEVM Evaluation Modules & Boards

Reference designs

HDMI 2.0 ESD Protection Reference Design

This reference design is to show two distinct ways to protect the TMDS lines of a HDMI 2.0 drivers and retimers from electrostatic discharge (ESD). The HDMI standard is used in many applications from set-topboxes to notebooks to TV's. Since these ports are almost always external they are susceptible (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Design Tool for Analog Dimming Using a PWM Signal  (ZIP 21 KB )    22 Jun 2011  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62150A

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 0.9 to 6V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C