TPS62823 3A step-down converter with 1% accuracy in 1.5x2mm QFN | TI.com

TPS62823 (ACTIVE)

3A step-down converter with 1% accuracy in 1.5x2mm QFN

 

Recommended alternative parts

  • TPS82085  -  Looking for a 3A, high-efficiency step-down converter module with integrated inductor?
  • TLV62585  -  Looking for 3A in leaded package?
  • TPS62826  -  Looking for 3A in a tiny 1.5x1.5 QFN package?

Description

The TPS6282x is an all-purpose and easy to use synchronous step-down DC-DC converter with a very low quiescent current of only 4µA. It supplies up to 3A output current (TPS62823) from a 2.4V to 5.5V input voltage. Based on the DCS-Control™ topology it provides a fast transient response.

The internal reference allows to regulate the output voltage down to 0.6V with a high feedback voltage accuracy of 1% over the junction temperature range of -40°C to 125°C. The 1,2,3A scalable pin-to-pin and BOM-to-BOM compatible device family can be used with small 470nH inductors.

The TPS6282x include an automatically entered power save mode to maintain high efficiency down to very light loads.

The device features a Power Good signal and an internal soft start circuit. It is able to operate in 100% mode. For fault protection, it incorporates a HICCUP current limit as well as a thermal shutdown.

The TPS6282x are packaged in a 2 x 1.5mm QFN-8 package.

Features

  • DCS-Control™ topology
  • 26/25mΩ Internal Power Switches (TPS62823)
  • Up to 3A Output Current (TPS62823)
  • Very Low Quiescent Current of 4 µA
  • Switching Frequency of typically 2.2 MHz
  • 1% Feedback Voltage Accuracy (full temp. range)
  • Enable (EN) and Power Good (PG)
  • Adjustable Output Voltage from 0.6 V to 4V
  • 100% Duty-Cycle Mode
  • Internal Soft-Start Circuitry
  • Seamless Power Save Mode Transition
  • Undervoltage Lockout
  • Active Output Discharge
  • Cycle-by-Cycle Current Limit
  • HICCUP Short-Circuit Protection
  • Over Temperature Protection
  • Create a Custom Design using the TPS62822 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck converters (integrated switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control mode
Duty cycle (Max) (%)
Operating temperature range (C)
Rating
Package Group
Type
Package size: mm2:W x L (PKG)
TPS62823 TLV62585 TPS62085 TPS62088 TPS62821 TPS62825 TPS62826 TPS6283810
2.4     2.5     2.5     2.4     2.4     2.4     2.4     2.4    
5.5     5.5     6     5.5     5.5     5.5     5.5     5.5    
0.6     0.6     0.8     0.6     0.6     0.6     0.6     1    
4     5.5     6     4     4     4     4     1    
3     3     3     3     1     2     3     3    
1     1     1     1     1     1     1     1    
2200     1500     2400     4000     2200     2200     2200      
2200     1600     2400     4000     2200     2200     2200      
0.004     0.04     0.017     0.004     0.004     0.004     0.004     0.004    
Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Fixed    
Enable
Light Load Efficiency
Load Disconnect
Output Discharge
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Fixed    
Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Synchronous Rectification    
Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Fixed    
Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Synchronous Rectification
UVLO Fixed    
Constant on-time (COT)
DCS-Control    
Current Mode     Constant on-time (COT)
DCS-Control    
Constant on-time (COT)
DCS-Control    
Constant on-time (COT)
DCS-Control    
Constant on-time (COT)
DCS-Control    
Constant on-time (COT)
DCS-Control    
DCS-Control    
100     100     100     100     100     100     100     100    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
VSON-HR | 8     SOT-5X3 | 6
VQFN-HR | 12