TPS62827 (ACTIVE) 2.4V-5.5V input, 4A step-down converter with 1% Accuracy in 1.5mm x 1.5mm QFN

 

Models (1)

Title Category Type Size (KB) Date Views
TPS62827 PSpice Transient Model PSpice Model ZIP 114 KB 17 Sep 2018 0 views

Design kits & evaluation modules (1)

Name Part# Type
4-A Step-Down Converter With 1% Output Accuracy Evaluation Module TPS62827EVM-063 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62827

  Min   Max Range
Vin  V 2.5 to 5.5V
Vout  V 0.6 to 5.4V
Iout  A ≤ 4A
Ambient Temp  °C -40 to 125°C