TLV62569 (ACTIVE)

2-A High Efficiency Step-down Buck Converter in SOT23 and SOT563 Package

2-A High Efficiency Step-down Buck Converter in SOT23 and SOT563 Package - TLV62569
 

Description

The TLV62569 device is a synchronous step-down buck DC-DC converter optimized for high efficiency and compact solution size. The device integrates switches capable of delivering an output current up to 2 A.

At medium to heavy loads, the device operates in pulse width modulation (PWM) mode with 1.5-MHz switching frequency. At light load, the device automatically enters Power Save Mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is reduced to less than 2 µA.

The TLV62569 provides an adjustable output voltage via an external resistor divider. An internal soft start circuit limits the inrush current during startup. Other features like over current protection, thermal shutdown protection and power good are built-in. The device is available in a SOT23 and SOT563 package.

Features

  • Up to 95% Efficiency
  • Low RDS(ON) Switches 100 mΩ / 60 mΩ
  • 2.5-V to 5.5-V Input Voltage Range
  • Adjustable Output Voltage from 0.6 V to VIN
  • Power Save Mode for Light Load Efficiency
  • 100% Duty Cycle for Lowest Dropout
  • 35-µA Operating Quiescent Current
  • 1.5-MHz Typical Switching Frequency
  • Power Good Output
  • Over Current Protection
  • Internal Soft Startup
  • Thermal Shutdown Protection
  • Available in SOT Package
  • Pin-to-Pin Compatible with TLV62568
  • Create a Custom Design Using the TLV62569 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck Converter (Integrated Switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated Outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control Mode
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
TLV62569 TLV62568 TLV62585
2.5    2.5    2.5   
5.5    5.5    5.5   
0.6    0.6    0.6   
5.5    5.5    5.5   
2    1    3   
1    1    1   
1500    1500     
1500    1500     
0.035    0.035    0.04   
Enable
Light Load Efficiency
Power Good
Synchronous Rectification   
Enable
Light Load Efficiency
Power Good
Synchronous Rectification   
Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Fixed   
Current Mode    Current Mode    Current Mode   
100    100    100   
-40 to 125    -40 to 125    -40 to 125   
Catalog    Catalog    Catalog   
SOT-23
SOT-23-THIN
SOT-5X3   
SOT-23
SOT-23-THIN
SOT-5X3   
VQFN-HR   

WEBENCH® Designer TLV62569

  Min   Max Range
Vin  V 2.5 to 5.5V
Product Option
Vout  V 0.6 to 5.5V
Iout  A ≤ 2.0A
Ambient Temp  °C -40.0 to 125.0°C