Sensors

Remote / multi-channel temperature sensors

Monitor up to 9 locations from a single, integrated temperature sensor

Remote diode temperature sensors measure the temperature of external PN junctions such as diodes or transistors. Often times FPGAs, ASICs, or processors will pin a thermal diode on chip allowing for a remote diode temperature sensor to measure FPGA temperature directly.

Featured remote / multi-channel temperature sensors

TMP432

TMP451

TMP451 *

TMP461

TMP461

TMP464

TMP464

TMP468

TMP468

*AEC100 Grade 1

# of Remote Channels 2 1 1 4 8
Local Accuracy (max)

±1°C @ 0°C to 100°C

±2.5°C @ -40°C to 125°C

±1°C @ 0°C to 70°C

±2°C @ -40°C to 125°C

±1°C @ -10°C to 100°C

±1.25°C @ -40°C to 125°C

±0.75°C @ -40°C to 100°C

±1°C @ -40°C to 125°C

±0.75°C @ -40°C to 100°C
Remote Accuracy (max)

±1°C @ 0°C to 100°C

±5°C @ -40°C to 125°C

+/-1C @ 0C to 70C

+/-4C @ -40C to 125C

±0.75°C @ 0°C to 100°C

±1.5°C @ -40°C to 125°C

±0.75°C @ -10°C to 85°C

±1°C @ -40°C to 125°C

±0.75°C @ -10°C to 85°C
Supply Range 2.7V to 5.5V 1.7V to 3.6V 1.7V to 3.6V 1.7V to 3.6V 1.7V to 3.6V
Series Resistance Cancellation 1k Ohm 1k Ohm 1k Ohm 1k Ohm 1k Ohm
Auto. Beta Compensation
yes
no
no
no
no
N-Factor Correction
yes
yes
yes
yes
yes
Iq (typ) 35µA 27µA 35µA 43µA 67µA
Package VSSOP (3mm x 3mm) WSON (2mm x 2mm) WQFN (2mm x 2mm) VQFN (3mm x 3mm)

VQFN (3mm x 3mm)

DSBGA (1.6mm x 1.6mm)

Interface I2C/SMBus I2C/SMBus I2C/SMBus I2C/SMBus I2C/SMBus