DS90UH925QSEVB Evaluation Board DS90UH925QSEVB (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DS90UH925QSEVB is an evaluation board designed to demonstrate the performance and unique features of the DS90UH925Q FPD-Link III serializer.

The DS90UH925QSEVB board is designed to drive any of TI’s compatible FPD-Link III deserializer devices. The LVCMOS inputs of the DS90UH925Q are accessible via a parallel pin header interface. The FPD-Link III serial output interface is configured with SMA connectors. Jumpers and switches on the boards can be used to configure chipset features. An I2C interface and programming tool provides a method to configure and enable the advanced features of the serializer thru registers.

Features
  • Converts parallel LVCMOS to FPD-Link III serialized data stream
  • Built-in internal oscillator and pattern generator for standalone operation
  • Includes I2C tool for easy device configuration
  • Interoperates with compatible FPD-Link III Deserializers

Order Now
Part Number Buy from Texas Instruments or Third Party Status

DS90UH925QSEVB/NOPB:
DS90UH925QSEVB Evaluation Module

$399.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 3553 20 Sep 2012
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 39 02 Jan 2019

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
ALP software  ALP  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
DS90UH925Q-Q1  5 - 85 MHz 24-bit Color FPD-Link III Serializer with HDCP  FPD-Link SerDes 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles