DS90UB960-Q1 Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports | TI.com

DS90UB960-Q1 (ACTIVE)

Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports

 

Description

The DS90UB960-Q1 is a versatile sensor hub capable of connecting serialized sensor data received from four independent video data streams through an FPD-Link III interface. When paired with a DS90UB953-Q1 serializer, the DS90UB960-Q1 receives data from sensors such as imagers supporting full HD 1080p/2MP resolution at 60-Hz frame rates. Data is received and aggregated into a MIPI CSI-2 compliant output for interconnect to a downstream processor. A second MIPI CSI-2 output port is available to provide additional bandwidth, or offers a second replicated output for data-logging and parallel processing.

The DS90UB960-Q1 includes four FPD-Link III deserializers, each enabling a connection through cost-effective 50-Ω single-ended coaxial or 100-Ω differential STP cables. The receive equalizers automatically adapt to compensate for cable loss characteristics, including degradation over time.

Each of the FPD-Link III interfaces also includes a separate low latency bidirectional control channel that continuously conveys I2C, GPIOs, and other control information. General-purpose I/O signals such as those required for camera synchronization and diagnostics features also make use of this bidirectional control channel.

The DS90UB960-Q1 is AEC-Q100 qualified for automotive applications and is offered in a cost-effective and space-saving 64-pin VQFN package.

Features

  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 2: –40℃ to +105℃ Ambient Operating Temperature Range
  • Quad 4.16 Gbps Deserializer Hub Aggregates Data From up to 4 Sensors Simultaneously
  • Supports 2-Megapixel Sensors With Full HD 1080p Resolution at 60-Hz Frame Rate
  • Precise Multi-Camera Synchronization
  • MIPI DPHY Version 1.2 / CSI-2 Version 1.3 Compliant
    • 2 × MIPI CSI-2 Output Ports
    • Supports 1, 2, 3, 4 Data Lanes per CSI-2 port
    • CSI-2 Data Rate Scalable for 400 Mbps / 800 Mbps / 1.2 Gbps / 1.5 Gbps / 1.6 Gbps per Data Lane
    • Port Replication Mode
  • Ultra-Low Data and Control Path Latency
  • Supports Single-Ended Coaxial Including Power-over-Coax (PoC) or Shielded Twisted-Pair (STP) Cable
  • Adaptive Receive Equalization
  • Dual I2C Ports With Fast-Mode Plus up to 1 Mbps
  • Flexible GPIOs for Sensor Synchronization and Diagnostics
  • Compatible With DS90UB953-Q1, DS90UB935-Q1, DS90UB933-Q1, DS90UB913A-Q1 Serializers
  • Internal Programmable Precision Frame Sync Generator
  • Line Fault Detection and Advanced Diagnostics

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Camera SerDes

 
Function
Color depth (bpp)
Pixel clock min (MHz)
Pixel clock (Max) (MHz)
Input compatibility
Output compatibility
Features
Signal Conditioning
EMI reduction
Diagnostics
Total Throughput (Mbps)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
DS90UB960-Q1 DS90UB934-Q1 DS90UB936-Q1 DS90UB954-Q1 DS90UB962-Q1 DS90UB964-Q1
Deserializer     Deserializer     Deserializer     Deserializer     Deserializer     Deserializer    
12     12     12     12     12     12    
25     25     25     25     25     25    
100     100     100     100     100     100    
FPD-Link III LVDS     FPD-Link III LVDS     FPD-Link III LVDS     FPD-Link III LVDS     FPD-Link III LVDS     FPD-Link III LVDS    
MIPI CSI-2     LVCMOS     MIPI CSI-2     MIPI CSI-2     MIPI CSI-2     MIPI CSI-2    
Line Fault Detection
Flexible GPIOs
Coax or STP
Ultra-Low Data and Control Path Latency
Port Replication Mode
Internal Programmable Precision Frame Sync Generator
Pattern Generation    
2:1 input multiplexer
CRC
Dedicated GPIO
Pattern Generator
Remote Interrupt Pin Mirroring
Coax or STP    
Line Fault Detection
Flexible GPIOs
Coax or STP
Ultra-Low Data and Control Path Latency
2x2 Output Replication Mode
CRC
Pattern Generation    
Line Fault Detection
Flexible GPIOs
Coax or STP
Ultra-Low Data and Control Path Latency
CRC
Pattern Generation
Internal Programmable Precision Frame Sync Generator    
Line Fault Detection
Flexible GPIOs
Coax or STP
Port Replication Mode
Internal Programmable Precision Frame Sync Generator
Pattern Generation    
CRC
Coax or STP
Flexible GPIOs
Pattern Generation
Internal Programmable Precision Frame Sync Generator
Port Replication Mode    
Adaptive Equalizer
Programmable Equalizer    
Adaptive Equalizer
Programmable Equalizer    
Adaptive Equalizer
Programmable Equalizer    
Adaptive Equalizer
Programmable Equalizer    
Adaptive Equalizer
Programmable Equalizer    
Adaptive Equalizer
Programmable Equalizer    
LVDS
SSC Compatible    
LVDS
SSC Compatible
SSCG    
LVDS     LVDS     LVDS
SSC Compatible    
LVDS    
BIST     BIST     BIST     BIST     BIST     BIST    
13312     1600     5056     6656     10112     13312    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive    
-40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105    
VQFN | 64     VQFN | 48     VQFN | 48     VQFN | 48     VQFN | 64     VQFN | 64    
64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)