DS90UH948-Q1 1080p Dual FPD-Link III Deserializer | TI.com

DS90UH948-Q1 (ACTIVE)

1080p Dual FPD-Link III Deserializer

 

Description

The DS90UH948-Q1 is a FPD-Link III deserializer which, in conjunction with the DS90UH949A/949/947-Q1 serializers, converts 1-lane or 2-lane FPD-Link III streams into a FPD-Link (OpenLDI) interface. The deserializer is capable of operating over cost-effective 50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cables. It recovers the data from one or two FPD-Link III serial streams and translates it into dual pixel FPD-Link (8 LVDS data lanes + clock) supporting video resolutions up to 2K (2048x1080) with 24-bit color depth. This provides a bridge between HDMI enabled sources such as GPUs to connect to existing LVDS displays or application processors.

The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. Consolidation of video data and control over two differential pairs decreases the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

The device automatically senses the FPD-Link III channels and supplies a clock alignment and de-skew functionality without the need for any special training patterns. This ensures skew phase tolerance from mismatches in interconnect wires such as PCB trace routing, cable pair-to-pair length differences, and connector imbalances.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature
  • Supports Pixel Clock Frequency up to 192 MHz for up to 2K (2048x1080) Resolutions With 24-Bit Color Depth
  • 1-Lane or 2-Lane FPD-Link III Interface With De-Skew Capability
  • Single or Dual OpenLDI (LVDS) Transmitter
    • Single Channel: Up to 96-MHz Pixel Clock
    • Dual Channel: Up to 192-MHz Pixel Clock
    • Configurable 18-Bit RGB or 24-Bit RGB
  • Integrated HDCP Cipher Engine With On-Chip Key Storage
  • Supports HDCP Repeater Applications
  • Four High-Speed GPIOs (up to 2 Mbps each)
  • Adaptive Receive Equalization
    • Compensates for Channel Insertion Loss of up to –15.3 dB at 1.7 GHz
    • Provides Automatic Temperature and Cable Aging Compensation
  • SPI Control Interfaces up to 3.3 Mbps
  • I2C (Master/Slave) With 1-Mbps Fast-Mode Plus
  • Image Enhancement (White Balance and Dithering)
  • Supports 7.1 Multiple I2S (4 Data) Channels

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Display SerDes

 
Function
Color depth (bpp)
Pixel clock min (MHz)
Pixel clock (Max) (MHz)
Input compatibility
Output compatibility
Features
Signal Conditioning
EMI reduction
Diagnostics
Total Throughput (Mbps)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
DS90UH948-Q1 DS90UB929-Q1 DS90UB940-Q1 DS90UB947-Q1 DS90UB948-Q1 DS90UB949-Q1 DS90UH929-Q1 DS90UH940-Q1 DS90UH947-Q1 DS90UH949-Q1
Deserializer     Serializer     Deserializer     Serializer     Deserializer     Serializer     Serializer     Deserializer     Serializer     Serializer    
24     24     24     24     24     24     24     24     24     24    
25     25     25     25     25     25     25     25     25     25    
170     96     170     170     170     170     96     170     170     170    
FPD-Link III LVDS     HDMI     FPD-Link III LVDS     LVDS     FPD-Link III LVDS     HDMI     HDMI     FPD-Link III LVDS     LVDS     HDMI    
LVDS     FPD-Link III LVDS     MIPI CSI-2     FPD-Link III LVDS     LVDS     FPD-Link III LVDS     FPD-Link III LVDS     MIPI CSI-2     FPD-Link III LVDS     FPD-Link III LVDS    
HDCP
I2C Config
I2S Audio    
I2C Config
I2S Audio    
I2C Config
I2S Audio    
I2C Config
I2S Audio    
I2C Config
I2S Audio    
I2C Config
I2S Audio    
HDCP
I2C Config
I2S Audio    
HDCP
I2C Config
I2S Audio    
HDCP
I2C Config
I2S Audio    
HDCP
I2C Config
I2S Audio    
Adaptive Equalizer     DC Balance     Adaptive Equalizer     DC Balance     Adaptive Equalizer     DC Balance     DC Balance     Adaptive Equalizer     DC Balance     DC Balance    
LVDS     SSC Compatible     LVDS     SSC Compatible     LVDS     SSC Compatible     SSC Compatible     LVDS     SSC Compatible     SSC Compatible    
BIST     BIST     BIST     BIST     BIST     BIST     BIST     BIST     BIST     BIST    
4080     2304     4080     4080     4080     4080     2304     4080     4080     4080    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive     Automotive     Automotive     Automotive     Automotive    
-40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105    
WQFN | 64     VQFN | 64     WQFN | 64     VQFN | 64     WQFN | 64