DS90UB964-Q1 Quad 1 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports for 1 MP cameras | TI.com

DS90UB964-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quad 1 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports for 1 MP cameras

Quad 1 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports for 1 MP cameras - DS90UB964-Q1
Datasheet
 

Description

The DS90UB964-Q1 is a versatile camera hub capable of connecting serialized camera data received from 4 independent video datastreams via an FPD-Link III interface. When coupled with DS90UB913AQ/913Q/933Q serializers, the DS90UB964-Q1 receives data from 1-Megapixel image sensors supporting 720p/800p/960p resolution at 30-Hz or 60-Hz frame rates. Data is received and aggregated into a MIPI CSI-2 compliant output for interconnect to a downstream processor. A second MIPI CSI-2 output port is available to provide additional bandwidth, or offers a second replicated output.

The DS90UB964-Q1 includes 4 FPD-Link III deserializers, each enabling a connection via cost-effective 50-Ω single-ended coaxial or 100-Ω differential STP cables. The receive equalizer automatically adapts to compensate for cable loss characteristics, including degradation over time.

Each of the FPD-Link III interfaces also includes a separate low latency bi-directional control channel that conveys control information from an I2C port and is independent of video blanking period. General purpose I/O signals such as those required for camera synchronization and functional safety features also make use of this bi-directional control channel.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level ±4 kV
    • Device CDM ESD Classification Level C6
  • Aggregates Data From up to 4 Cameras Over FPD-Link III Interface
  • Supports 1-Megapixel Sensors With HD 720p/800p/960p Resolution at 30-Hz or 60-Hz Frame Rate
  • Multi-Camera Synchronization
  • MIPI DPHY Version 1.2 / CSI-2 Version 1.3 Compliant
    • 2× CSI-2 Output Ports
    • Supports 1, 2, 3, 4 Data Lanes per CSI-2 port
    • CSI-2 Data Rate Scalable for 400 Mbps / 800 Mbps / 1.5 Gbps / 1.6 Gbps each Data Lane
    • Programmable Data Types
    • Four Virtual Channels
    • ECC and CRC Generation
  • Supports Single-Ended Coaxial or Shielded Twisted-Pair (STP) Cable
  • Adaptive Receive Equalization
  • I2C With Fast-Mode Plus up to 1 Mbps
  • Flexible GPIOs for Camera Sync and Functional Safety
  • Compatible With DS90UB913AQ/913Q/933Q Serializers
  • CRC protection on the internal Data Path
  • ISO 10605 and IEC 61000-4-2 ESD Compliant

Parametrics

Compare all products in Camera SerDes Email Download to Excel
Part number Order Function Color depth (bpp) Pixel clock min (MHz) Pixel clock (Max) (MHz) Input compatibility Output compatibility Features Signal conditioning EMI reduction Diagnostics Total throughput (Mbps) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS90UB964-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     CRC
Coax or STP
Flexible GPIOs
Pattern Generation
Internal Programmable Precision Frame Sync Generator
Port Replication Mode    
Adaptive Equalizer
Programmable Equalizer    
LVDS     BIST     13312     Automotive     -40 to 105     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
DS90UB934-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     LVCMOS     2:1 input multiplexer
CRC
Dedicated GPIO
Pattern Generator
Remote Interrupt Pin Mirroring
Coax or STP    
Adaptive Equalizer
Programmable Equalizer    
LVDS
SSC Compatible
SSCG    
BIST     1600     Automotive     -40 to 105     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
DS90UB936-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     Line Fault Detection
Flexible GPIOs
Coax or STP
Ultra-Low Data and Control Path Latency
2x2 Output Replication Mode
CRC
Pattern Generation    
Adaptive Equalizer
Programmable Equalizer    
LVDS     BIST     5056     Automotive     -40 to 105     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
DS90UB954-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     Line Fault Detection
Flexible GPIOs
Coax or STP
Ultra-Low Data and Control Path Latency
CRC
Pattern Generation
Internal Programmable Precision Frame Sync Generator    
Adaptive Equalizer
Programmable Equalizer    
LVDS     BIST     6656     Automotive     -40 to 105     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
DS90UB960-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     Line Fault Detection
Flexible GPIOs
Coax or STP
Ultra-Low Data and Control Path Latency
Port Replication Mode
Internal Programmable Precision Frame Sync Generator
Pattern Generation    
Adaptive Equalizer
Programmable Equalizer    
LVDS
SSC Compatible    
BIST     13312     Automotive     -40 to 105     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
DS90UB962-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     Line Fault Detection
Flexible GPIOs
Coax or STP
Port Replication Mode
Internal Programmable Precision Frame Sync Generator
Pattern Generation    
Adaptive Equalizer
Programmable Equalizer    
LVDS
SSC Compatible    
BIST     10112     Automotive     -40 to 105