Description
Texas Instruments in collaboration with Avnet and Xilinx developed a triple-rate SDI and video clocking daughter card for the Xilinx Spartan-3A/3E development kits. The daughter card plugs directly into the Spartan development board through an EXP connector. The combined solution of the daughter card and the development kit provides broadcast video system designers a comprehensive platform for rapid evaluation and prototyping of new designs to reduce time to market.
The AES-EXP-SDI-G daughter card is also referred in the documents below by its internal TI part name SDXILEVK. The TI part name is used for reference only and cannot be used to order the part.
The 3G SDI SerDes evaluation system consists of:
- Xilinx XtremeDSP starter platform Spartan-3A DSP 1800A edition (sold separately by Xilinx)
- TI SDI video and clocking daughter card (SDXILEVK)
- SDXILEVK Schematics, Bill of Materials (BOM)
- FPGA IP (not included in the box)
SDXILEVK Hardware Platform

The SDXILEVK daughter card contains:
- LMH0344 - Triple-rate SDI Adaptive Cable Equalizer
- LMH0340 - Triple-rate SDI Serializer with integrated cable driver
- LMH0341 - Triple-rate SDI deserializer with reclocked loop through
- LMH1981 - Multi-Format Video Sync Separator
- LMH1982 - Multi-Rate Video Clock Generator
- DS25CP104A - 4x4 LVDS Crosspoint Switch
- LP3878-ADJ - Low Noise LDO
The SDXILEVK supports a complete 3G-SDI signal path consisting of adaptive cable equalizer (LMH0344), deserializer with reclocked loop through (LMH0341) and serializer with integrated cable driver (LMH0340). A multi-rate sync separator (LMH1981) and clock generator (LMH1982) deliver ultra-low jitter reference clocks to the host FPGA. A 4x4 LVDS crosspoint switch (DS25CP104A) acts as a reference clock selector to choose between four separate clocking options:
- Recovered clock from LMH0341 deserializer
- Genlock from analog reference, LMH1981 sync separator and LMH1982 clock generator
- Local clock generation from LMH1982 in free-run mode
- External clock via SMA connector
These selectable reference clocks allow designers to compare system performance using different clocking sources. For example, one application may require genlock capability for synchronization while another one leverages the recovered clock from the SDI deserializer. Designers may compare system jitter performance of each clocking solution then make architectural decisions based on system requirements and constraints.
FPGA IP Description
A full set of FPGA firmware is available from TI as source code to enable quick system integration and faster time to market. This IP implements the SMPTE SDI framing and deframing protocols. A reference design using this IP is available for the Xilinx Spartan-3A/3E host development kits and is compatible with other Spartan-3A and Spartan-3E devices.
The IP architecture includes:
- Triple rate SDI support with automatic rate detect
- SMPTE scrambling, descrambling and framing
- Audio embedding and de-embedding
- Test pattern generation for development and validation
- 20:5 output muxing and 5:20 input demuxing to support the 5-bit LVDS interface bus
- SMBus management interface
By providing both the hardware and FPGA firmware, TI enables maximum flexibility to modify system design, quickly adapt to standard changes, add features, and reduce time-to-market. Competing solutions that integrate the protocol blocks locally in the discrete SerDes, constrain system designs to a minimal set of digital functions.

| FPGA | Source | Triple-Rate 3G/HD/SD | |||||
| Gen Lock Clocking | Verilog Source | VHDL Source | FPGA IP | ||||
| Xilinx Spartan-3A/3E | TI/Avnet | • | • | • | • | • | Contact TI (see below) |
| Feature | Benefit |
| Triple-Rate SDI | Supports SD, HD and 3G-SDI (SMPTE 259M-C, 292M, 424M) |
| Four Clocking Options | Compare SerDes jitter performance with multiple reference clocks |
| Verilog or VHDL Source Code | Flexible SMPTE IP allows users to easily customize features and functions |
| Genlock | Synchronize timing to analog house reference |
| Audio Embedding / De-embedding | Support up to 8-channels of audio embed / de-embed |
| Serial Reclocked Loop Through | Enables low-jitter input monitoring or daisy chaining |
| Two Triple-Rate SDI Outputs | Support Dual-Link SMPTE |
| High Input Jitter Tolerance | Receive, lock and deserialize noisy signals with accumulated jitter |
| Ultra-Low Output Alignment Jitter | Transmit ultra-clean output signals well within SMPTE jitter specifications |
TI FPGA IP
The FPGA IP is available for download as a SRAM Object File (SOF) file. Texas Instruments provides synthesizable FPGA source code in both Verilog and VHDL formats. Please contact your local TI representative to obtain a login and password to the FPGA IP FTP site.
SDXILEVK Design Resources
- Frequently Asked Questions (FAQs)
- SDXILEVK Schematic
- SDXILEVK Bill of Materials (BOM)
- Xilinx Spartan-3A DSP board and kit documentation
- Layout files (please contact your local TI sales representative)
Ordering Info
- Ti / Avnet EXP 3 Gbps SDI Module for Xilinx Spartan-3A/3E Development Kit
- Temporarily out of stock--back in stock in Sept/Oct
- Xilinx XtremeDSP Starter Platform – Spartan-3A DSP 1800A Edition