SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MAG2[3:0] | MAG1[3:0] | ||||||
R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | MAG2[3:0] | R/W | 0h | IDAC2 Current Magnitude Selects the current values of IDAC2 0000: off (default) 0001: 50 µA 0010: 100 µA 0011: 250 µA 0100: 500 µA 0101: 750 µA 0110: 1000 µA 0111: 1500 µA 1000: 2000 µA 1001: 2500 µA 1010: 3000 µA 1011: Reserved 1100: Reserved 1101: Reserved 1110: Reserved 1111: Reserved |
3:0 | MAG1[3:0] | R/W | 0h | IDAC1 Current Magnitude Selects the current values of IDAC1 0000: off (default) 0001: 50 µA 0010: 100 µA 0011: 250 µA 0100: 500 µA 0101: 750 µA 0110: 1000 µA 0111: 1500 µA 1000: 2000 µA 1001: 2500 µA 1010: 3000 µA 1011: Reserved 1100: Reserved 1101: Reserved 1110: Reserved 1111: Reserved |