SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
Reset the ADC by taking the RESET/PWDN pin low for a minimum four fCLK cycles, and then returning the pin high, as shown in Figure 9-53. Holding the RESET/PWDN pin low for longer than 65536 fCLK cycles (9 ms) engages power-down mode. As depicted in the diagram, after the RESET/PWDN pin is taken high, the delay time shown in Table 9-31 is required before sending the first serial interface command.
Figure 9-53 RESET/PWDN Pin Timing| PARAMETER | TEST CONDITIONS | MIN | UNIT | |
|---|---|---|---|---|
| th(RSTL) | RESET/PWDN low for reset: hold time | 4 | tCLK(1) | |
| RESET/PWDN low for power down: hold time | 65536 | |||
| th(RSTCM) | RESET/PWDN high to serial command: hold time | After reset | 8 | tCLK |
| RESET/PWDN high to serial command: hold time | After exiting power down | 65536 | ||