SPRSP93B November 2024 – September 2025 F29H850TU , F29H859TU-Q1
ADVMIX
Refer to the PDF data sheet for device specific package drawings
Figure 9-2, Figure 9-3, Figure 9-4, and Figure 9-5 show the package symbolization. Table 9-1 lists the silicon revision codes.
| SILICON REVISION CODE | SILICON REVISION | REVID(1) Address: 0x5D00C |
COMMENTS(2) |
|---|---|---|---|
| Blank | 0 | 0x0000 0001 | This silicon revision is available as pre-production. |
| A | A | Not applicable(3) | This silicon revision is available as pre-production. |
| B | B | 0x0000 0003 | TBD |