SPRSP93C November 2024 – November 2025 F29H850TU , F29H859TU-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The delay blocks in the path of the voltage monitors work together to delay the release time between the voltage monitors and XRSn. This is to ensure that the voltages are stable when XRSn releases. The delay blocks are only active during power up (that is, when VDDIO and VDD are ramping up).
The delay blocks contribute to the minimum slew rates specified in Power Management Module Electrical Data and Timing for the power rails.