SPRSP93C November 2024 – November 2025 F29H850TU , F29H859TU-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| 1 | tc(RXCLK) | Cycle time, RXCLK | 19.417 | ns | |
| 2 | tw(RXCLK) | Pulse width, RXCLK low or RXCLK high. | 0.35tc(RXCLK) | 0.65tc(RXCLK) | ns |
| 3 | tsu(RXCLK–RXD) | Setup time with respect to RXCLK, applies to both edges of the clock | 1.7 | ns | |
| 4 | th(RXCLK–RXD) | Hold time with respect to RXCLK, applies to both edges of the clock | 2 | ns | |