SPRSP93C November 2024 – November 2025 F29H850TU , F29H859TU-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input pulse width | 110 | ns | |||
| Accuracy(1)(2)(3)(4) | Measurement length ≤ 5 µs | ±390 | 540 | ps | |
| Measurement length > 5 µs | ±450 | 1450 | ps | ||
| Standard deviation | See HRCAP Standard Deviation Characteristics figure |
||||
| Resolution | 300 | ps |