SNVSCF4 July 2025 LM25139-Q1
PRODUCTION DATA
The EN pin can be connected to a voltage as high as 42V. The LM25139-Q1 has a precision enable function. When the EN voltage is greater than 1V, switching is enabled. If the EN voltage is below 0.5V, the LM25139-Q1 is in shutdown with an IQ of 2.3μA (typical) current consumption from VIN. When the EN voltage is between 0.5V and 1V, the LM25139-Q1 is in standby mode, the VCC regulator is active, and the controller is not switching. When the controller is in standby mode, the input quiescent current is 30μA (typical). Enable the LM25139-Q1 with a voltage greater than 1V. However, many applications benefit from using a resistor divider RUV1 and RUV2, as shown in Figure 6-3, to establish a precision input UVLO. TI recommends to avoid leaving the EN pin floating.
Use Equation 2 and Equation 3 to calculate the UVLO resistors given the required input turn-on and turn-off voltages.