SNVSCF4 July 2025 LM25139-Q1
PRODUCTION DATA
The LM25139-Q1 output can be independently configured for one of two fixed output voltages without external feedback resistors, or adjusted to the desired voltage using an external resistor divider. Set the output to 3.3V by connecting FB directly to VCC. Alternatively, set the output to 5V by installing a 24.9kΩ resistor between FB and VCC. See Table 6-1.
| PULLUP RESISTOR TO VCC | VOUT SETPOINT |
|---|---|
| 0Ω | 3.3V |
| 24.9kΩ | 5V |
| Not installed | External FB divider setting |
Alternatively, set the output voltage with an external resistive divider from the output to AGND. The output voltage adjustment range is between 0.8V and 36V. The regulation voltage at FB is 0.8V (VREF). Use Equation 5 to calculate the upper and lower feedback resistors, designated as RFB1 and RFB2, respectively.
The recommended starting value for RFB2 is between 10kΩ and 20kΩ.
If low-IQ operation is required, take care when selecting the external feedback resistors. The current consumption of the external divider adds to the LM25139-Q1 sleep current (9.5µA typical). The divider current reflected to VIN is scaled by the ratio of VOUT/VIN.
The FB settings are latched and cannot be changed until either the LM25139-Q1 is powered down (with the VIN voltage decreasing below 3V) and then powered up again. FB setting can also be reconfigured if EN pin going through a disable cycle with EN pin voltage going below 0.5V and then subsequentially rising above 0.5V.