SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| foPx.y | Pin-oscillator frequency (see Figure 8-12 and Figure 8-13) | Px.y, CL = 10 pF(1) | 3.0 V | 1200 | kHz | ||
| Px.y, CL = 20 pF(1) | 3.0 V | 650 | kHz | ||||