SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
The MCU has one active mode and seven software selectable low-power modes of operation. An interrupt event can wake up the device from low-power modes LPM0 through LPM4, service the request, and restore back to the low-power mode on return from the interrupt program. Low-power modes LPM3.5 and LPM4.5 disable the core supply to minimize power consumption.
XT1CLK and VLOCLK can be active during LPM4 if requested by low-frequency peripherals such as RTC or WDT.
| MODE | AM | LPM0 | LPM1 | LPM2 | LPM3 | LPM4 | LPM3.5 | LPM4.5 | |||
|---|---|---|---|---|---|---|---|---|---|---|---|
| ACTIVE | ACTIVE, FRAM OFF(1) | CPU OFF(2) | CPU OFF | STANDBY | STANDBY | OFF | RTC ONLY | SHUTDOWN WITH SVS | SHUTDOWN WITHOUT SVS | ||
| Maximum system clock | 16 MHz | 16 MHz | 16 MHz | 50 kHz | 50 kHz | 0(3) | 50 kHz | 0(3) | |||
| Typical current consumption, TA = 25°C | 120 µA/MHz | 65 µA/MHz | 92 µA at 1 MHz | 40 µA at 1 MHz | 1.0 µA | 0.7 µA | 0.5 µA | 0.45 µA | 0.3 µA | 0.07 µA | |
| Typical wake-up time | N/A | Instant | 6 µs | 6 µs | 7 µs | 7 µs | 250 µs | 250 µs | 400 µs | ||
| Wake-up events | N/A | All | All | LF RTC I/O Comp | LF RTC I/O Comp | I/O Comp | RTC I/O | I/O | |||
| CPU | On | Off | Off | Off | Off | Off | Reset | Reset | |||
| LEA (MSP430FR599x only) | On | On(4) | Off | Off | Off | Off | Off | Reset | Reset | ||
| FRAM | On | Off(1) | Standby (or off(1)) | Off | Off | Off | Off | Off | Off | ||
| High-frequency peripherals(5) | Available | Available | Available | Off | Off | Off | Reset | Reset | |||
| Low-frequency peripherals(5) | Available | Available | Available | Available | Available(6) | Off | RTC | Reset | |||
| Unclocked peripherals(5) | Available | Available | Available | Available | Available(6) | Available(6) | Reset | Reset | |||
| MCLK | On | On(4) | Off | Off | Off | Off | Off | Off | Off | ||
| SMCLK | Optional(7) | Optional(7) | Optional(7) | Off | Off | Off | Off | Off | |||
| ACLK | On | On | On | On | On | Off | Off | Off | |||
| Full retention | Yes | Yes | Yes | Yes | Yes | Yes | No | No | |||
| SVS | Always | Always | Always | Optional(8) | Optional(8) | optional(8) | Optional(8) | On(9) | Off(10) | ||
| Brownout | Always | Always | Always | Always | Always | Always | Always | Always | |||