SBOS487B June 2009 – March 2020 PGA280
PRODUCTION DATA.
The Error Register flags activate whenever an error condition is detected. These flags are cleared when a 1 is written to the error bit.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHKerr | IARerr | BUFA | ICAerr | EF | OUTerr | GAINerr | IOVerr |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit Descriptions:
CHKerr: Checksum error in SPI. This bit is only active if checksum is enabled. This bit is set to 1 when the checksum byte is incorrect.
IARerr: Input Amplifier Saturation
BUFA: Buffer Active
ICAerr: Input Clamp Active
EF: Error Flag. Logic OR combination of error bits of Register 10. This bit can be connected to GPIO3 pin if the bit is configured for output (Register 8) and as a special function (Register 12).
OUTerr: Output Stage Error (allow approximately 6µs activation delay).
GAINerr: Gain Network Overload
IOerr: Input Overvoltage