over operating free-air temperature range (unless otherwise noted) (1)
|
|
MIN |
MAX |
UNIT |
Tamb |
Ambient temperature(2)(3) |
|
–40 |
85 |
°C |
Tstg |
Storage temperature |
|
–65 |
150 |
°C |
VCC |
Voltage from
VCC to GND(3) |
|
–0.5 |
7 |
V |
VS |
Voltage from
any pin to GND(3) |
|
–0.5 |
VCC + 0.5 |
V |
PD |
Package power dissipation |
QFP44
package |
|
1.78 |
W |
HVQFN48
package |
|
0.5 |
Pder |
Dissipation derating factor (above 25°C) |
QFP44
package |
|
14 |
mW/°C |
HVQFN48 package |
|
28 |
(1) Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) For operation at elevated temperatures, the device must be derated based on 150°C maximum junction temperature.
(3) Parameters are valid over specified temperature range.