SLLS890C August 2008 – April 2024 TL28L92
PRODUCTION DATA
Ones in the byte written to this register will cause the corresponding bit positions in the OPR to set to 1. Zeros have no effect. This allows software to set individual bits without keeping a copy of the OPR bit configuration.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|
set OP7 | set OP6 | set OP5 | set OP4 | set OP3 | set OP2 | set OP1 | set OP0 |
BIT(S) | SYMBOL | DESCRIPTION |
---|---|---|
7 | – | OPR7 1 = set bit 0 = no change |
6 | – | OPR6 1 = set bit 0 = no change |
5 | – | OPR5 1 = set bit 0 = no change |
4 | – | OPR4 1 = set bit 0 = no change |
3 | – | OPR3 1 = set bit 0 = no change |
2 | – | OPR2 1 = set bit 0 = no change |
1 | – | OPR1 1 = set bit 0 = no change |
0 | – | OPR0 1 = set bit 0 = no change |