SLLS890C August 2008 – April 2024 TL28L92
PRODUCTION DATA
BIT(S) | SYMBOL | DESCRIPTION |
---|---|---|
7 to 4 | – | Receiver clock select. The baud rate clock for the channel B receiver is as shown in Table 6-32, except as follows: 1110 = IP4 – 16× 1111 = IP4 – 1× The receiver clock is always a 16× clock except for CSRB[7:4] = 1111 |
3 to 0 | – | Transmitter clock select. The baud rate clock for the channel B transmitter is as shown in Table 6-32, except as follows: 1110 = IP3 – 16× 1111 = IP3 – 1× The transmitter clock is always a 16× clock except for CSRB[3:0] = 1111 |