SLLS890C August 2008 – April 2024 TL28L92
PRODUCTION DATA
Ones in the byte written to the ROPR will cause the corresponding bit positions in the OPR to set to 0. Zeros have no effect. This allows software to reset individual bits without keeping a copy of the OPR bit configuration.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|
reset OP7 | reset OP6 | reset OP5 | reset OP4 | reset OP3 | reset OP2 | reset OP1 | reset OP0 |
BIT(S) | SYMBOL | DESCRIPTION |
---|---|---|
7 | – | OPR7 1 = reset bit 0 = no change |
6 | – | OPR6 1 = reset bit 0 = no change |
5 | – | OPR5 1 = reset bit 0 = no change |
4 | – | OPR4 1 = reset bit 0 = no change |
3 | – | OPR3 1 = reset bit 0 = no change |
2 | – | OPR2 1 = reset bit 0 = no change |
1 | – | OPR1 1 = reset bit 0 = no change |
0 | – | OPR0 1 = reset bit 0 = no change |