SLLS890C August   2008  – April 2024 TL28L92

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configurations and Functions
  5. 4Electrical Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Static Characteristics for 5V Operation
    3. 4.3 Static Characteristics for 3.3V Operation
    4. 4.4 Dynamic Characteristics for 5V Operation
    5. 4.5 Dynamic Characteristics for 3.3V Operation
    6. 4.6 Typical Performance
    7. 4.7 Timing Diagrams
    8. 4.8 Test Information
  6. 5Detailed Description
    1. 5.1 Overview
    2. 5.2 Functional Block Diagram
    3. 5.3 Feature Description
      1. 5.3.1 Data Bus Buffer
      2. 5.3.2 Operation Control
      3. 5.3.3 Interrupt Control
      4. 5.3.4 FIFO Configuration
      5. 5.3.5 68xxx Mode
      6. 5.3.6 Timing Circuits
        1. 5.3.6.1  Crystal Clock
        2. 5.3.6.2  Baud Rate Generator
        3. 5.3.6.3  Counter/Timer
        4. 5.3.6.4  Timer Mode
        5. 5.3.6.5  Counter Mode
        6. 5.3.6.6  Time-Out Mode
        7. 5.3.6.7  Time-Out Mode Caution
        8. 5.3.6.8  Communications Channels A and B
        9. 5.3.6.9  Input Port
        10. 5.3.6.10 Output Port
      7. 5.3.7 Operation
        1. 5.3.7.1 Transmitter
        2. 5.3.7.2 Receiver
        3. 5.3.7.3 Transmitter Reset and Disable
        4. 5.3.7.4 Receiver FIFO
        5. 5.3.7.5 Receiver Status Bits
        6. 5.3.7.6 Receiver Reset and Disable
        7. 5.3.7.7 Watchdog
        8. 5.3.7.8 Receiver Time-Out Mode
        9. 5.3.7.9 Time-Out Mode Caution
  7. 6Programming
    1. 6.1 Register Overview
    2. 6.2 Condensed Register Bit Formats
    3. 6.3 Register Descriptions
      1. 6.3.1  Mode Registers
        1. 6.3.1.1 Mode Register 0 Channel A (MR0A)
        2. 6.3.1.2 Mode Register 1 Channel A (MR1A)
        3. 6.3.1.3 Mode Register 2 Channel A (MR2A)
        4. 6.3.1.4 Mode Register 0 Channel B (MR0B)
        5. 6.3.1.5 Mode Register 1 Channel B (MR1B)
        6. 6.3.1.6 Mode Register 2 Channel B (MR2B)
      2. 6.3.2  Clock Select Registers
        1. 6.3.2.1 Clock Select Register Channel A (CSRA)
        2. 6.3.2.2 Clock Select Register Channel B (CSRB)
      3. 6.3.3  Command Registers
        1. 6.3.3.1 Command Register Channel A (CRA)
        2. 6.3.3.2 Command Register Channel B (CRB)
      4. 6.3.4  Status Registers
        1. 6.3.4.1 Status Register Channel A (SRA)
        2. 6.3.4.2 Status Register Channel B (SRB)
      5. 6.3.5  Output Configuration Control Register (OPCR)
      6. 6.3.6  Set Output Port Bits Register (SOPR)
      7. 6.3.7  Reset Output Port Bits Register (ROPR)
      8. 6.3.8  Output Port Register (OPR)
      9. 6.3.9  Auxiliary Control Register (ACR)
      10. 6.3.10 Input Port Change Register (IPCR)
      11. 6.3.11 Interrupt Status Register (ISR)
      12. 6.3.12 Interrupt Mask Register (IMR)
      13. 6.3.13 Interrupt Vector Register (IVR; 68xxx Mode) or General Purpose Register (GP; 80xxx Mode)
      14. 6.3.14 Counter and Timer Registers
    4. 6.4 Output Port Notes
    5. 6.5 CTS, RTS, CTS Enable Tx Signals
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TL28L92 operates at 3.3V or 5V supply with added features and deeper FIFOs. The configuration on power-up is 16 character receiver, 16 character transmit FIFOs, watchdog timer for each receiver, mode register 0 is added, extended baud rate and overall faster speeds, programmable receiver and transmitter interrupts.

Pin programming allows the device to operate with either the Motorola or Intel bus interface. The bit 3 of the MR0A register allows the device to operate in an 8 byte FIFO mode.

The Texas Instruments TL28L92 Dual Universal Asynchronous Receiver/Transmitter (DUART) is a single-chip CMOS-LSI communications device that provides two full-duplex asynchronous receiver/transmitter channels in a single package. the device interfaces directly with microprocessors, and can be used in a polled or interrupt driven system with modem and DMA interface.

The operating mode and data format of each channel can be programmed independently. Additionally, each receiver and transmitter can select an operating speed as one of 28 fixed baud rates; a 16× clock derived from a programmable counter/timer, or an external 1× or 16× clock. The baud rate generator and counter/timer can operate directly from a crystal or from external clock inputs. The ability to independently program the operating speed of the receiver and transmitter make the DUART particularly attractive for dual-speed channel applications such as clustered terminal systems.

Each receiver and transmitter is buffered by 8 or 16 character FIFOs to minimize the potential of receiver overrun, transmitter underrun, and to reduce interrupt overhead in interrupt driven systems. In addition, a flow control capability is provided via RTS/CTS signaling to disable a remote transmitter when the receiver buffer is full. Also provided on the TL28L92 is a multipurpose 7-bit input port and a multipurpose 8-bit output port. These can be used as general purpose I/O ports or can be assigned specific functions (such as clock inputs or status/interrupt outputs) under program control.

The TL28L92 is available now in 44-pin QFP (FR).

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TL28L92 QFP (FR) 12.4mm x 12.4mm
For more information, see Section 9.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-49FEC7AF-B1EA-44C0-BD32-B7D840BE23AC-low.gif Test Conditions on Outputs