JAJSER5B February 2018 – February 2025 LMK05028
PRODUCTION DATA
The device start-up sequence is shown in Figure 8-1. If an output channel's VDDO_x is delayed after the device POR, the output channel is held in reset and the output is muted. Once VDDO_x is ramped above the threshold of about 1.5 V, the output channel is held in reset until the programmable timeout counter expires before the output driver is unmuted and clock starts up without any glitches.