JAJSER5B February 2018 – February 2025 LMK05028
PRODUCTION DATA
| MARKET SEGMENT / APPLICATION | KEY DESIGN GOALS | TYPICAL LOOP CONFIGURATION | |||
|---|---|---|---|---|---|
| HITLESS SWITCHING | BEST CLOSE-IN PHASE NOISE (100-Hz OFFSET) |
WANDER ATTENUATION OR TCXO/OCXO HOLDOVER |
PLL MODE | REF-DPLL BANDWIDTH |
|
| SyncE EEC Opt. 1, SDH G.813 Opt. 1 |
YES | – | YES | 3-Loop | 1 to 10 Hz |
| SyncE EEC Opt. 2, SONET GR-253 |
YES | – | YES | 3-Loop | 0.1 Hz |
| SyncE/IEEE 1588 PTP Slave |
YES | – | YES | 3-Loop with DCO Mode Enabled |
See above for SyncE EEC Opt. 1 or 2 |
| Wireless/BTS | YES | YES | YES | 3-Loop with DCO Mode Option |
1 to 20 Hz |
| Test Instrumentation (for example, 10-MHz Ref. In) |
Optional | YES | YES | 3-Loop | 1 to 40 Hz |
| Medical Imaging | – | YES | Optional | 2-Loop TCXO | 100 to 400 Hz |
| OTN/OTU | – | – | – | 2-Loop REF | 100 to 300 Hz |
| Broadcast (Genlock) |
Optional | – | YES (TCXO) | 2-Loop REF | 1 to 10 Hz |
| Other Jitter Cleaning | Optional | – | – | 2-Loop REF | 10 to 100 Hz |