JAJSER5B February 2018 – February 2025 LMK05028
PRODUCTION DATA
Figure 7-40 shows the general sequence for PLL start-up after device configuration. This sequence is also applicable after a device soft-reset or individual PLL soft-reset. To provide proper VCO calibration, the external XO clock must be stable in amplitude and frequency prior to the start of VCO calibration; otherwise, the VCO calibration can fail and prevent start-up of the PLL and the output clocks.