SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
A transfer is software-triggered when the logical channel is set up and started by software. To specify a software-triggered transfer, set the channel DMA DMA4_CCRi[4:0] and DMA4_CCRi[20:19] bit fields to 0. The transfer starts as soon as the DMA DMA4_CCRi[7] bit is set (when it enters the scheduling process).