SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The CHFLASH configuration header contains settings specific to the general-purpose memory controller (GPMC). For more information, see Section 15.4, General-Purpose Memory Controller. Table 33-51 describes the fields.
| Offset | Field | Description |
|---|---|---|
| 0000h | Section Key | Key used for section verification: C0C0C0C3h. |
| 0004h | Valid | Enables/disables the section: |
| 00h: Disable | ||
| Others: Enable | ||
| 0005h | Reserved | |
| 0008h | GPMC_SYSCONFIG (LSW) | Register values |
| 000Ah | GPMC_IRQENABLE (LSW) | |
| 000Ch | GPMC_TIMEOUT_CONTROL (LSW) | |
| 000Eh | GPMC_CONFIG (LSW) | |
| 0010h | GPMC_CONFIG1_0 | |
| 0014h | GPMC_CONFIG2_0 | |
| 0018h | GPMC_CONFIG3_0 | |
| 001Ch | GPMC_CONFIG4_0 | |
| 0020h | GPMC_CONFIG5_0 | |
| 0024h | GPMC_CONFIG6_0 | |
| 0028h | GPMC_CONFIG7_0 | |
| 002Ch | GPMC_PREFETCH_CONFIG1 | |
| 0030h | GPMC_PREFETCH_CONFIG2 (LSW) | |
| 0032h | GPMC_PREFETCH_CONTROL (LSW) | |
| 0034h | GPMC_ECC_CONFIG (LSW) | |
| 0036h | GPMC_ECC_CONTROL (LSW) | |
| 0038h | GPMC_ECC_SIZE_CONFIG | |
| 003Ch | Reserved |