SC_LAT5 supports the following main features:
- Eight probe inputs:
- Probe 0: USB1
- Probe 1: USB2
- Probe 2: USB3 – USB3 is not supported on the AM571x / AM570x family of devices..
- Probe 3: Reserved
- Probe 4: PCIe_SS1
- Probe 5: PCIe_SS2
- Probe 6: DSP1 CFG
- Probe 7: Reserved
- Four 32-bit counters shared concurrently:
- Counter 0 with one filter
- Counter 1 with one filter
- Counter 2 with one filter
- Counter 3 with one filter
- Filtering according to:
- L3 target
- Access priorities
- 10-bit counter for latency measurement
- 32-bit collecting window counter
- Identifier is 0x6 (tie-off value)
- Dumps frames at slave address 0x19 (L3_INSTR)
Table 34-22 shows the SC_LAT5 port mapping.
Table 34-26 SC_LAT5 Port Mapping| Probe | Description | Link | Port |
|---|
| 0 | USB1 | NTTP REQ | 0 |
| NTTP RSP | 1 |
| 1 | USB2 | NTTP REQ | 2 |
| NTTP RSP | 3 |
| 2 | USB3(1) | NTTP REQ | 4 |
| NTTP RSP | 5 |
| 3 | RESERVED | NTTP REQ | 6 |
| NTTP RSP | 7 |
| 4 | PCIe_SS1 | NTTP REQ | 8 |
| NTTP RSP | 9 |
| 5 | PCIe_SS2 | NTTP REQ | 10 |
| NTTP RSP | 11 |
| 6 | DSP1 CFG | NTTP REQ | 12 |
| NTTP RSP | 13 |
| 7 | RESERVED | NTTP REQ | 14 |
| NTTP RSP | 15 |
(1) USB3 (ULPI) is not supported on the AM571x / AM570x family of devices..