SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 3-128 lists the static dependency of the clock domain with respect to other clock domains of the device.
| Clock Domain Name | Default Setting | Control Bit Field | Access Type |
|---|---|---|---|
| CD_CUSTEFUSE | Always disabled | CM_MPU_STATICDEP[17] CUSTEFUSE_STATDEP | Read only |
| CD_DSS | Disabled | CM_MPU_STATICDEP[8] DSS_STATDEP | Read/write |
| CD_IPU | Disabled | CM_MPU_STATICDEP[24] IPU_STATDEP | Read/write |
| CD_IPU1 | Disabled | CM_MPU_STATICDEP[23] IPU1_STATDEP | Read/write |
| CD_IPU2 | Disabled | CM_MPU_STATICDEP[0] IPU2_STATDEP | Read/write |
| CD_GPU | Disabled | CM_MPU_STATICDEP[10] GPU_STATDEP | Read/write |
| CD_CAM | Always disabled | CM_MPU_STATICDEP[9] CAM_STATDEP | Read only |
| CD_IVA | Disabled | CM_MPU_STATICDEP[2] IVA_STATDEP | Read/write |
| CD_L3MAIN | Enabled | CM_MPU_STATICDEP[5] L3MAIN1_STATDEP | Read/write |
| CD_L3INIT | Enabled | CM_MPU_STATICDEP[7] L3INIT_STATDEP | Read/write |
| CD_L4_CFG | Enabled | CM_MPU_STATICDEP[12] L4CFG_STATDEP | Read/write |
| CD_L4PER1 | Enabled | CM_MPU_STATICDEP[13] L4PER_STATDEP | Read/write |
| CD_L4PER2 | Enabled | CM_MPU_STATICDEP[26] L4PER2_STATDEP | Read/write |
| CD_L4PER3 | Enabled | CM_MPU_STATICDEP[27] L4PER3_STATDEP | Read/write |
| CD_L4SEC | Disabled | CM_MPU_STATICDEP[14] L4SEC_STATDEP | Read/write |
| CD_EMIF | Enabled | CM_MPU_STATICDEP[4] EMIF_STATDEP | Read/write |
| CD_DMA | Always disabled | CM_MPU_STATICDEP[11] SDMA_STATDEP | Read only |
| CD_DSP1 | Disabled | CM_MPU_STATICDEP[1] DSP1_STATDEP | Read/write |
| CD_WKUPAON | Enabled | CM_MPU_STATICDEP[15] WKUPAON_STATDEP | Read/write |
| CD_COREAON | Always disabled | CM_MPU_STATICDEP[16] COREAON_STATDEP | Read only |
| CD_GMAC | Disabled | CM_MPU_STATICDEP[25] GMAC_STATDEP | Read/write |
| CD_VPE | Disabled | CM_MPU_STATICDEP[28] VPE_STATDEP | Read/write |
| CD_PCIE | Enabled | CM_MPU_STATICDEP[29] PCIE_STATDEP | Read/write |