SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 3-325 lists the power modes supported by the logic area of the power domain.
| Off | Retention-CSWR | On-Inactive | On-Active |
|---|---|---|---|
| Available | Available | Available | Available |
Table 3-326 lists the power modes supported by the memory area of the power domain. A memory area power mode is identified with respect to a power state of the power domain. The Logic On, Logic Retention, and Logic Off columns identify the power states of the power domain. The values in these columns identify the supported power state of the memory area (identified in the Memory Bank column) or the module memory inside the memory area (identified in the Module – Memory column).
| Memory Bank | Module – Memory | Logic On | Logic Retention | Logic Off |
|---|---|---|---|---|
| L3INIT_BANK1 | ON | OFF | ||
| PCIe_SS1 – PCIE_MEM | always_on | always_off | ||
| PCIe_SS2 – PCIE_MEM | always_on | always_off | ||
| SATA – sata_bank | always_on | always_off | ||
| L3INIT_BANK2 | ON | RETENTION | OFF | |
| USB_OTG_SS1 – USB_MEM | always_on | always_retention | ||
| USB_OTG_SS2– USB_MEM | always_on | always_retention | ||
| USB_OTG_SS3 – USB_MEM | always_on | always_retention |