SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
When autobauding is not used, frame format attributes must be defined in the UARTi.UART_LCR register.
Character length is specified using the UARTi.UART_LCR[1:0] CHAR_LENGTH bit field.
The number of stop-bits is specified using the UARTi.UART_LCR[2] NB_STOP bit.
The parity bit is programmed using the UARTi.UART_LCR[5:3] PARITY_EN, PARITY_TYPE_1, and PARITY_TYPE_2 bit fields (see Table 24-112).
| PARITY_EN | PARITY_TYPE_1 | PARITY_TYPE_2 | Parity |
|---|---|---|---|
| 0 | N/A | N/A | No parity |
| 1 | 0 | 0 | Odd parity |
| 1 | 1 | 0 | Even parity |
| 1 | 0 | 1 | Forced 1 |
| 1 | 1 | 1 | Forced 0 |