SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Any logical channel source of interrupt can be triggered during a linked-list execution, if the interrupt source is enabled during the initial configuration in CICR. The DMA4_CICRi register can also be updated during the linked-list execution if descriptor types 1 and 2 are used.
The use of an interrupt event in a link execution can be difficult, because the link can progress in parallel with interrupt service routine (ISR) execution. This makes it difficult to synchronize them unless system assumptions are used. The most appropriate synchronization model is to get an interrupt-only on linked-list completion, when the last transfer block is complete. This prevents the interrupt from occurring during the link execution. An end-of-super-block interrupt event available in the DMA4_CICRi and DMA4_CSRi registers can be enabled at initial configuration or when using descriptor types 1 and 2. To prevent the use of descriptor type 1 or 2 to update BLOCK_IE (full DMA4_CICRi update), a dedicated BLOCK_IE bit field is also available in a type 3 descriptor.