SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Signals from within the subsystem are routed to the SCTM and used to control the counters and timers in the module. The routing of the input events from the module boundary to an individual counter is accomplished through an input event multiplexer and is controlled by the CACHE_SCTM_CTCR_WT_i[20:16] INPSEL and CACHE_SCTM_CTCR_WOT_j[20:16] INPSEL bit fields.
For more information about input events to the module boundary, see Cache Events, in On-Chip Debug Support.