The tiling and isometric lightweight engine for rotation (TILER) is a submodule of the DMM and is therefore described in Section 15.2, Dynamic Memory Manager.
The TILER is intended to improve bidimensional (tiled) block transfer efficiency. It is, therefore, a module aimed at:
- Primarily, efficient handling of 2-dimension (2D) data mapped in tiles, such as video or graphics macroblocks
- Optionally, managing the memory fragmentation and zero-copy physical frame-buffer swapping through a page-grained translation
- Making isometric (distance preserving) transforms, such as 90-, 180-, or 270-degree rotations, with a horizontal or vertical reflection
The lightweight qualifier of this engine highlights its limited support of isometric transforms, as:
- Rotation performs only basic quadrant rotations by some multiple of 90 degrees.
- Reflection is limited to horizontal and vertical flip.
- Translation is restricted to a 4-KiB page granularity.
Written differently, the functionality of the TILER is to map a 2D virtually addressed interconnect request into one or more physically addressed interconnect requests by:
- Transforming the virtual address, data, and byte-enable to match the requested 0-, 90-, 180-, or 270-degree orientation in a tiled 2D addressing space
- Optionally, translating the oriented tiled address by a page-specific vector to manage memory fragmentation and physical object aliasing
The main features of the TILER are:
- Efficiency improvement of 2D block access on SDRAM
- Optimized interlaced access on tiled frames
- 2D virtual-to-physical address translation of SDRAM bidimensional objects to handle rotation
- Page-grained address translation to manage memory fragmentation and physical buffer aliasing
- Unlimited number of 2D tiled objects supported in any (0, 90, 180, or 270 degrees) orientation
- Full bandwidth use by minimizing the size of raster-based initiator buffers
- Optimization of multichannel memory transfers
- Interconnect request granularity balance (in X and Y directions)