SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
| Surrounding Modules | Comments |
|---|---|
| PRCM | The module interface and functional clocks must be enabled. See Power, Reset, and Clock Management. |
| DMM | The EMIF is a slave to the DMM. The DMM must be enabled and configured. See Section 15.2, Dynamic Memory Manager. |
| Device INTCs | Device INTCs must be configured to enable the interrupt request generation. For more information see Interrupt Controllers. |
| IRQ_CROSSBAR | IRQ_CROSSBAR configuration must be done to allow module IRQs to be mapped to certain device INTC line. For more information see IRQ_CROSSBAR Module Functional Description, in Control Module. |