SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 3-290 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
| Module | Clock | Clock Type |
|---|---|---|
| RTC | RTC_L4_GICLK | Interface |
| RTC_AUX_CLK | Functional |
Table 3-291 lists the supported wake-up request generation capability for each module of the clock domain.
| Module | Wake-Up Feature |
|---|---|
| RTC | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DMA_SYSTEM-DMA) |
Table 3-292 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Clock-Management Protocol | Status Bit Field | Role |
|---|---|---|---|
| RTC | Slave | CM_RTC_RTCSS_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-293 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
|---|---|---|---|---|---|
| RTC | Available | N/A | Available | CM_RTC_RTCSS_CLKCTRL[1:0] MODULEMODE | Read/write |