SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The DISPC can read and display the encoded pixel data stored in memory (see Figure 11-42).
Figure 11-42 DISPC Architecture OverviewLCD1 / DPI1 (VOUT1) is not supported on the AM570x family of devices.
The DISPC can read and display the encoded pixel data stored in memory and write the output of one of the overlays or one of the pipelines into system memory.
Several processes can be configured to manage the graphics pipeline (replication, antiflicker) and video pipelines (VC-1, color space conversion, scaling, overlay, transparency, and so forth).
The data coming out of a pipeline is sent to one of the four outputs, depending on the user configuration. An overlay manager manages inputs of multiple pipelines. User timing configurations for LCD and TV are available.
The DISPC allows the capturing of one output of the pipeline or overlay manager to redirect it into the WB pipeline. It allows the use of the hardware processing available inside the DISPC, such as color space conversion, rescaling, and compositing, and so forth to perform memory-to-memory transfer with data processing.