SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Figure 9-50 is an example of an 8-bit line multiplexing interface. Channel Data is the CbYCrY sequence representing a line. Preceding Channel Data is the four byte Meta Data tags. Note that the Meta Data bytes are replicated in both the Luma and the Chroma sites. The entire structure is bounded by a traditional SAV/EAV code in which the V flag is 0.
Figure 9-50 8-bit Line Mux Interface