SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
This chapter describes the device configuration areas. The factory configuration (FCFG) and customer configuration (CCFG) areas are located in Flash. The FCFG is set by Texas Instruments during device production and contains device-specific trim values and configuration. The CCFG is set at compile time and contains configuration parameters for the ROM boot code, device hardware, and device firmware.