SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The CC13x4x10 and CC26x4x10 device platform provides 256 KB of system RAM consisting of single-cycle on-chip SRAM. It is extendable up to 288 KB when parity is disabled. The SRAM also supports full data retention in standby power mode.
Bit-banding is supported in order to reduce the execution time for read-modify-write (RMW) operations to memory. With bit-banding, certain regions in the memory map (SRAM and peripheral space) can use address aliases to access individual bits in one atomic operation.