SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
Modular inversion uses the PKCP engine for its calculation. Performance depends on the type of PKCP engine and is slightly dependent on the data values used (a few percent variability is expected). Table 13-25 lists average performance values over five different simulations.
| Vector Length for Modulus and Input |
Number of Clocks | ops/sec at 48 MHz | |
|---|---|---|---|
| 128 | bits | 29 226 |
1 624 |
| 256 | 75 483 |
635 |
|
| 512 | 220 647 |
217 |
|
| 1024 | 719 587 |
66 |
|
| 2048 | 2 594 516 | 18 | |