SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The radio in the CC13x4x10 and CC26x4x10 device platform offers a wide variety of different operational modes, covering many different packet formats. The radio firmware executes from the CC13x4x10 and CC26x4x10 platform radio domain on an Arm®Cortex®-M0 processor, which can provide extensive baseband automation. The application software interfaces and interoperates with the radio firmware using shared memory interface (system RAM or radio RAM) and specific handshake hardware (radio doorbell). The radio is a Non-secure peripheral and hence all shared memory used need to be in Non-secure regions.