SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
Most peripheral addresses are aliased down to the lower 256 words (512 bytes) in the AUX memory space. Only the Sensor Controller can access the alias register space. The Sensor Controller uses an alias address whenever possible (see Table 20-38). Usage improves instruction execution by one SCE clock cycle compared to using the non-aliased 16-bit peripheral address.
Register Bank | Register Name | Original Address | Alias Address |
---|---|---|---|
AUX_SPIM | SPIMCFG | 0x400C 1000 + 0x00 | 0 |
AUX_SPIM | MISOCFG | 0x400C 1000 + 0x04 | 1 |
AUX_SPIM | MOSICTL | 0x400C 1000 + 0x08 | 2 |
AUX_SPIM | TX8 | 0x400C 1000 + 0x0C | 3 |
AUX_SPIM | TX16 | 0x400C 1000 + 0x10 | 4 |
AUX_SPIM | RX8 | 0x400C 1000 + 0x14 | 5 |
AUX_SPIM | RX16 | 0x400C 1000 + 0x18 | 6 |
AUX_SPIM | SCLKIDLE | 0x400C 1000 + 0x1C | 7 |
AUX_SPIM | DATAIDLE | 0x400C 1000 + 0x20 | 8 |
AUX_MAC | OP0S | 0x400C 2000 + 0x00 | 9 |
AUX_MAC | OP0U | 0x400C 2000 + 0x04 | 10 |
AUX_MAC | OP1SMUL | 0x400C 2000 + 0x08 | 11 |
AUX_MAC | OP1UMUL | 0x400C 2000 + 0x0C | 12 |
AUX_MAC | OP1SMAC | 0x400C 2000 + 0x10 | 13 |
AUX_MAC | OP1UMAC | 0x400C 2000 + 0x14 | 14 |
AUX_MAC | OP1SADD16 | 0x400C 2000 + 0x18 | 15 |
AUX_MAC | OP1UADD16 | 0x400C 2000 + 0x1C | 16 |
AUX_MAC | OP1SADD32 | 0x400C 2000 + 0x20 | 17 |
AUX_MAC | OP1UADD32 | 0x400C 2000 + 0x24 | 18 |
AUX_MAC | CLZ | 0x400C 2000 + 0x28 | 19 |
AUX_MAC | CLS | 0x400C 2000 + 0x2C | 20 |
AUX_MAC | ACCSHIFT | 0x400C 2000 + 0x30 | 21 |
AUX_MAC | ACCRESET | 0x400C 2000 + 0x34 | 22 |
AUX_MAC | ACC15_0 | 0x400C 2000 + 0x38 | 23 |
AUX_MAC | ACC31_16 | 0x400C 2000 + 0x78 | 24 |
AUX_MAC | ACC39_32 | 0x400C 2000 + 0x9C | 25 |
AUX_TIMER2 | CTL | 0x400C 3000 + 0x00 | 26 |
AUX_TIMER2 | TARGET | 0x400C 3000 + 0x04 | 27 |
AUX_TIMER2 | SHDWTARGET | 0x400C 3000 + 0x08 | 28 |
AUX_TIMER2 | CNTR | 0x400C 3000 + 0x0C | 29 |
AUX_TIMER2 | PRECFG | 0x400C 3000 + 0x10 | 30 |
AUX_TIMER2 | EVCTL | 0x400C 3000 + 0x14 | 31 |
AUX_TIMER2 | PULSETRIG | 0x400C 3000 + 0x18 | 32 |
AUX_TIMER2 | CH0EVCFG | 0x400C 3000 + 0x80 | 33 |
AUX_TIMER2 | CH1EVCFG | 0x400C 3000 + 0x90 | 34 |
AUX_TIMER2 | CH2EVCFG | 0x400C 3000 + 0xA0 | 35 |
AUX_TIMER2 | CH3EVCFG | 0x400C 3000 + 0xB0 | 36 |
AUX_TIMER2 | CH0CCFG | 0x400C 3000 + 0x84 | 37 |
AUX_TIMER2 | CH1CCFG | 0x400C 3000 + 0x94 | 38 |
AUX_TIMER2 | CH2CCFG | 0x400C 3000 + 0xA4 | 39 |
AUX_TIMER2 | CH3CCFG | 0x400C 3000 + 0xB4 | 40 |
AUX_TIMER2 | CH0PCC | 0x400C 3000 + 0x88 | 41 |
AUX_TIMER2 | CH1PCC | 0x400C 3000 + 0x98 | 42 |
AUX_TIMER2 | CH2PCC | 0x400C 3000 + 0xA8 | 43 |
AUX_TIMER2 | CH3PCC | 0x400C 3000 + 0xB8 | 44 |
AUX_TIMER2 | CH0CC | 0x400C 3000 + 0x8C | 45 |
AUX_TIMER2 | CH1CC | 0x400C 3000 + 0x9C | 46 |
AUX_TIMER2 | CH2CC | 0x400C 3000 + 0xAC | 47 |
AUX_TIMER2 | CH3CC | 0x400C 3000 + 0xBC | 48 |
AUX_TDC | CTL | 0x400C 4000 + 0x00 | 49 |
AUX_TDC | STAT | 0x400C 4000 + 0x04 | 50 |
AUX_TDC | RESULT_LO | 0x400C 4000 + 0x08 | 51 |
AUX_TDC | RESULT_HI | 0x400C 4000 + 0x0A | 52 |
AUX_TDC | SATCFG | 0x400C 4000 + 0x0C | 53 |
AUX_TDC | TRIGSRC | 0x400C 4000 + 0x10 | 54 |
AUX_TDC | TRIGCNT | 0x400C 4000 + 0x14 | 55 |
AUX_TDC | TRIGCNTLOAD | 0x400C 4000 + 0x18 | 56 |
AUX_TDC | TRIGCNTCFG | 0x400C 4000 + 0x1C | 57 |
AUX_TDC | PRECTL | 0x400C 4000 + 0x20 | 58 |
AUX_TDC | PRECNTR | 0x400C 4000 + 0x24 | 59 |
AUX_EVCTL | SCEWEVCFG0 | 0x400C 5000 + 0x10 | 60 |
AUX_EVCTL | SCEWEVCFG1 | 0x400C 5000 + 0x14 | 61 |
AUX_EVCTL | DMACTL | 0x400C 5000 + 0x18 | 62 |
AUX_EVCTL | DMASWREQ | 0x400C 5000 + 0x1C | 63 |
AUX_EVCTL | SWEVSET | 0x400C 5000 + 0x20 | 64 |
AUX_EVCTL | EVTOAONFLAGS | 0x400C 5000 + 0x24 | 65 |
AUX_EVCTL | EVTOAONPOL | 0x400C 5000 + 0x28 | 66 |
AUX_EVCTL | EVTOAONFLAGSCLR | 0x400C 5000 + 0x2C | 67 |
AUX_EVCTL | EVTOMCUFLAGS | 0x400C 5000 + 0x30 | 68 |
AUX_EVCTL | EVTOMCUPOL | 0x400C 5000 + 0x34 | 69 |
AUX_EVCTL | EVTOMCUFLAGSCLR | 0x400C 5000 + 0x38 | 70 |
AUX_EVCTL | COMBEVTOMCUMASK | 0x400C 5000 + 0x3C | 71 |
AUX_EVCTL | EVOBSCFG | 0x400C 5000 + 0x40 | 72 |
AUX_EVCTL | PROGDLY | 0x400C 5000 + 0x44 | 73 |
AUX_EVCTL | MANUAL | 0x400C 5000 + 0x48 | 74 |
AUX_EVCTL | EVSTAT0L | 0x400C 5000 + 0x4C | 75 |
AUX_EVCTL | EVSTAT0H | 0x400C 5000 + 0x50 | 76 |
AUX_EVCTL | EVSTAT1L | 0x400C 5000 + 0x54 | 77 |
AUX_EVCTL | EVSTAT1H | 0x400C 5000 + 0x58 | 78 |
AUX_EVCTL | EVSTAT2L | 0x400C 5000 + 0x5C | 79 |
AUX_EVCTL | EVSTAT2H | 0x400C 5000 + 0x60 | 80 |
AUX_EVCTL | EVSTAT3L | 0x400C 5000 + 0x64 | 81 |
AUX_EVCTL | EVSTAT3H | 0x400C 5000 + 0x68 | 82 |
AUX_SYSIF | OPMODEREQ | 0x400C 6000 + 0x00 | 83 |
AUX_SYSIF | OPMODEACK | 0x400C 6000 + 0x04 | 84 |
AUX_SYSIF | PROGWU0CFG | 0x400C 6000 + 0x08 | 85 |
AUX_SYSIF | PROGWU1CFG | 0x400C 6000 + 0x0C | 86 |
AUX_SYSIF | PROGWU2CFG | 0x400C 6000 + 0x10 | 87 |
AUX_SYSIF | PROGWU3CFG | 0x400C 6000 + 0x14 | 88 |
AUX_SYSIF | SWWUTRIG | 0x400C 6000 + 0x18 | 89 |
AUX_SYSIF | WUFLAGS | 0x400C 6000 + 0x1C | 90 |
AUX_SYSIF | WUFLAGSCLR | 0x400C 6000 + 0x20 | 91 |
AUX_SYSIF | WUGATE | 0x400C 6000 + 0x24 | 92 |
AUX_SYSIF | VECCFG0 | 0x400C 6000 + 0x28 | 93 |
AUX_SYSIF | VECCFG1 | 0x400C 6000 + 0x2C | 94 |
AUX_SYSIF | VECCFG2 | 0x400C 6000 + 0x30 | 95 |
AUX_SYSIF | VECCFG3 | 0x400C 6000 + 0x34 | 96 |
AUX_SYSIF | VECCFG4 | 0x400C 6000 + 0x38 | 97 |
AUX_SYSIF | VECCFG5 | 0x400C 6000 + 0x3C | 98 |
AUX_SYSIF | VECCFG6 | 0x400C 6000 + 0x40 | 99 |
AUX_SYSIF | VECCFG7 | 0x400C 6000 + 0x44 | 100 |
AUX_SYSIF | EVSYNCRATE | 0x400C 6000 + 0x48 | 101 |
AUX_SYSIF | PEROPRATE | 0x400C 6000 + 0x4C | 102 |
AUX_SYSIF | ADCCLKCTL | 0x400C 6000 + 0x50 | 103 |
AUX_SYSIF | TDCCLKCTL | 0x400C 6000 + 0x54 | 104 |
AUX_SYSIF | TDCREFCLKCTL | 0x400C 6000 + 0x58 | 105 |
AUX_SYSIF | TIMER2CLKCTL | 0x400C 6000 + 0x5C | 106 |
AUX_SYSIF | TIMER2CLKSTAT | 0x400C 6000 + 0x60 | 107 |
AUX_SYSIF | TIMER2CLKSWITCH | 0x400C 6000 + 0x64 | 108 |
AUX_SYSIF | TIMER2DBGCTL | 0x400C 6000 + 0x68 | 109 |
AUX_SYSIF | BGAPREQ | 0x400C 6000 + 0x6C | 110 |
AUX_SYSIF | CLKSHIFTDET | 0x400C 6000 + 0x70 | 111 |
AUX_SYSIF | RECHARGETRIG | 0x400C 6000 + 0x74 | 112 |
AUX_SYSIF | RECHARGEDET | 0x400C 6000 + 0x78 | 113 |
AUX_SYSIF | RTCSUBSECINC0 | 0x400C 6000 + 0x7C | 114 |
AUX_SYSIF | RTCSUBSECINC1 | 0x400C 6000 + 0x80 | 115 |
AUX_SYSIF | RTCSUBSECINCCTL | 0x400C 6000 + 0x84 | 116 |
AUX_SYSIF | RTCSEC | 0x400C 6000 + 0x88 | 117 |
AUX_SYSIF | RTCSUBSEC | 0x400C 6000 + 0x8C | 118 |
AUX_SYSIF | RTCEVCLR | 0x400C 6000 + 0x90 | 119 |
AUX_SYSIF | BATMONBAT | 0x400C 6000 + 0x94 | 120 |
AUX_SYSIF | BATMONTEMP | 0x400C 6000 + 0x9C | 121 |
AUX_SYSIF | TIMERHALT | 0x400C 6000 + 0xA0 | 122 |
AUX_SYSIF | OPMODESTAT | 0x400C 6000 + 0xAC | 123 |
AUX_SYSIF | TIMER2BRIDGE | 0x400C 6000 + 0xB0 | 124 |
AUX_TIMER01 | T0CFG | 0x400C 7000 + 0x00 | 125 |
AUX_TIMER01 | T1CFG | 0x400C 7000 + 0x10 | 126 |
AUX_TIMER01 | T0CTL | 0x400C 7000 + 0x04 | 127 |
AUX_TIMER01 | T1CTL | 0x400C 7000 + 0x14 | 128 |
AUX_TIMER01 | T0TARGET | 0x400C 7000 + 0x08 | 129 |
AUX_TIMER01 | T1TARGET | 0x400C 7000 + 0x18 | 130 |
AUX_TIMER01 | T0CNTR | 0x400C 7000 + 0x0C | 131 |
AUX_TIMER01 | T1CNTR | 0x400C 7000 + 0x1C | 132 |
AUX_SMPH | SMPH0 | 0x400C 8000 + 0x00 | 133 |
AUX_SMPH | SMPH1 | 0x400C 8000 + 0x04 | 134 |
AUX_SMPH | SMPH2 | 0x400C 8000 + 0x08 | 135 |
AUX_SMPH | SMPH3 | 0x400C 8000 + 0x0C | 136 |
AUX_SMPH | SMPH4 | 0x400C 8000 + 0x10 | 137 |
AUX_SMPH | SMPH5 | 0x400C 8000 + 0x14 | 138 |
AUX_SMPH | SMPH6 | 0x400C 8000 + 0x18 | 139 |
AUX_SMPH | SMPH7 | 0x400C 8000 + 0x1C | 140 |
AUX_SMPH | AUTOTAKE | 0x400C 8000 + 0x20 | 141 |
AUX_ANAIF | ADCCTL | 0x400C 9000 + 0x10 | 142 |
AUX_ANAIF | ADCFIFOSTAT | 0x400C 9000 + 0x14 | 143 |
AUX_ANAIF | ADCFIFO | 0x400C 9000 + 0x18 | 144 |
AUX_ANAIF | ADCTRIG | 0x400C 9000 + 0x1C | 145 |
AUX_ANAIF | ISRCCTL | 0x400C 9000 + 0x20 | 146 |
AUX_ANAIF | DACCTL | 0x400C 9000 + 0x30 | 147 |
AUX_ANAIF | LPMBIASCTL | 0x400C 9000 + 0x34 | 148 |
AUX_ANAIF | DACSMPLCTL | 0x400C 9000 + 0x38 | 149 |
AUX_ANAIF | DACSMPLCFG0 | 0x400C 9000 + 0x3C | 150 |
AUX_ANAIF | DACSMPLCFG1 | 0x400C 9000 + 0x40 | 151 |
AUX_ANAIF | DACVALUE | 0x400C 9000 + 0x44 | 152 |
AUX_ANAIF | DACSTAT | 0x400C 9000 + 0x48 | 153 |
AUX_ADI4 | SET01 | 0x400C B000 + 0x10 | 154 |
AUX_ADI4 | SET23 | 0x400C B000 + 0x12 | 155 |
AUX_ADI4 | SET45 | 0x400C B000 + 0x14 | 156 |
AUX_ADI4 | SET67 | 0x400C B000 + 0x16 | 157 |
AUX_ADI4 | SET89 | 0x400C B000 + 0x18 | 158 |
AUX_ADI4 | SET1011 | 0x400C B000 + 0x1A | 159 |
AUX_ADI4 | SET1213 | 0x400C B000 + 0x1C | 160 |
AUX_ADI4 | SET1415 | 0x400C B000 + 0x1E | 161 |
AUX_ADI4 | CLR01 | 0x400C B000 + 0x20 | 162 |
AUX_ADI4 | CLR23 | 0x400C B000 + 0x22 | 163 |
AUX_ADI4 | CLR45 | 0x400C B000 + 0x24 | 164 |
AUX_ADI4 | CLR67 | 0x400C B000 + 0x26 | 165 |
AUX_ADI4 | CLR89 | 0x400C B000 + 0x28 | 166 |
AUX_ADI4 | CLR1011 | 0x400C B000 + 0x2A | 167 |
AUX_ADI4 | CLR1213 | 0x400C B000 + 0x2C | 168 |
AUX_ADI4 | CLR1415 | 0x400C B000 + 0x2E | 169 |
AUX_AIODIO0 | IOMODEL | 0x400C C000 + 0x40 | 170 |
AUX_AIODIO0 | IOMODEH | 0x400C C000 + 0x44 | 171 |
AUX_AIODIO1 | IOMODEL | 0x400C D000 + 0x40 | 172 |
AUX_AIODIO1 | IOMODEH | 0x400C D000 + 0x44 | 173 |
AUX_AIODIO2 | IOMODEL | 0x400C E000 + 0x40 | 174 |
AUX_AIODIO2 | IOMODEH | 0x400C E000 + 0x44 | 175 |
AUX_AIODIO3 | IOMODEL | 0x400C F000 + 0x40 | 176 |
AUX_AIODIO3 | IOMODEH | 0x400C F000 + 0x44 | 177 |
AUX_AIODIO0 | GPIODIE | 0x400C C000 + 0x04 | 178 |
AUX_AIODIO1 | GPIODIE | 0x400C D000 + 0x04 | 179 |
AUX_AIODIO2 | GPIODIE | 0x400C E000 + 0x04 | 180 |
AUX_AIODIO3 | GPIODIE | 0x400C F000 + 0x04 | 181 |
AUX_AIODIO0 | IOPOE | 0x400C C000 + 0x08 | 182 |
AUX_AIODIO1 | IOPOE | 0x400C D000 + 0x08 | 183 |
AUX_AIODIO2 | IOPOE | 0x400C E000 + 0x08 | 184 |
AUX_AIODIO3 | IOPOE | 0x400C F000 + 0x08 | 185 |
AUX_AIODIO0 | GPIODOUT | 0x400C C000 + 0x0C | 186 |
AUX_AIODIO1 | GPIODOUT | 0x400C D000 + 0x0C | 187 |
AUX_AIODIO2 | GPIODOUT | 0x400C E000 + 0x0C | 188 |
AUX_AIODIO3 | GPIODOUT | 0x400C F000 + 0x0C | 189 |
AUX_AIODIO0 | GPIODIN | 0x400C C000 + 0x10 | 190 |
AUX_AIODIO1 | GPIODIN | 0x400C D000 + 0x10 | 191 |
AUX_AIODIO2 | GPIODIN | 0x400C E000 + 0x10 | 192 |
AUX_AIODIO3 | GPIODIN | 0x400C F000 + 0x10 | 193 |
AUX_AIODIO0 | GPIODOUTSET | 0x400C C000 + 0x14 | 194 |
AUX_AIODIO1 | GPIODOUTSET | 0x400C D000 + 0x14 | 195 |
AUX_AIODIO2 | GPIODOUTSET | 0x400C E000 + 0x14 | 196 |
AUX_AIODIO3 | GPIODOUTSET | 0x400C F000 + 0x14 | 197 |
AUX_AIODIO0 | GPIODOUTCLR | 0x400C C000 + 0x18 | 198 |
AUX_AIODIO1 | GPIODOUTCLR | 0x400C D000 + 0x18 | 199 |
AUX_AIODIO2 | GPIODOUTCLR | 0x400C E000 + 0x18 | 200 |
AUX_AIODIO3 | GPIODOUTCLR | 0x400C F000 + 0x18 | 201 |
AUX_AIODIO0 | GPIODOUTTGL | 0x400C C000 + 0x1C | 202 |
AUX_AIODIO1 | GPIODOUTTGL | 0x400C D000 + 0x1C | 203 |
AUX_AIODIO2 | GPIODOUTTGL | 0x400C E000 + 0x1C | 204 |
AUX_AIODIO3 | GPIODOUTTGL | 0x400C F000 + 0x1C | 205 |
AUX_AIODIO0 | IO0PSEL | 0x400C C000 + 0x20 | 206 |
AUX_AIODIO0 | IO1PSEL | 0x400C C000 + 0x24 | 207 |
AUX_AIODIO0 | IO2PSEL | 0x400C C000 + 0x28 | 208 |
AUX_AIODIO0 | IO3PSEL | 0x400C C000 + 0x2C | 209 |
AUX_AIODIO0 | IO4PSEL | 0x400C C000 + 0x30 | 210 |
AUX_AIODIO0 | IO5PSEL | 0x400C C000 + 0x34 | 211 |
AUX_AIODIO0 | IO6PSEL | 0x400C C000 + 0x38 | 212 |
AUX_AIODIO0 | IO7PSEL | 0x400C C000 + 0x3C | 213 |
AUX_AIODIO1 | IO0PSEL | 0x400C D000 + 0x20 | 214 |
AUX_AIODIO1 | IO1PSEL | 0x400C D000 + 0x24 | 215 |
AUX_AIODIO1 | IO2PSEL | 0x400C D000 + 0x28 | 216 |
AUX_AIODIO1 | IO3PSEL | 0x400C D000 + 0x2C | 217 |
AUX_AIODIO1 | IO4PSEL | 0x400C D000 + 0x30 | 218 |
AUX_AIODIO1 | IO5PSEL | 0x400C D000 + 0x34 | 219 |
AUX_AIODIO1 | IO6PSEL | 0x400C D000 + 0x38 | 220 |
AUX_AIODIO1 | IO7PSEL | 0x400C D000 + 0x3C | 221 |
AUX_AIODIO2 | IO0PSEL | 0x400C E000 + 0x20 | 222 |
AUX_AIODIO2 | IO1PSEL | 0x400C E000 + 0x24 | 223 |
AUX_AIODIO2 | IO2PSEL | 0x400C E000 + 0x28 | 224 |
AUX_AIODIO2 | IO3PSEL | 0x400C E000 + 0x2C | 225 |
AUX_AIODIO2 | IO4PSEL | 0x400C E000 + 0x30 | 226 |
AUX_AIODIO2 | IO5PSEL | 0x400C E000 + 0x34 | 227 |
AUX_AIODIO2 | IO6PSEL | 0x400C E000 + 0x38 | 228 |
AUX_AIODIO2 | IO7PSEL | 0x400C E000 + 0x3C | 229 |
AUX_AIODIO3 | IO0PSEL | 0x400C F000 + 0x20 | 230 |
AUX_AIODIO3 | IO1PSEL | 0x400C F000 + 0x24 | 231 |
AUX_AIODIO3 | IO2PSEL | 0x400C F000 + 0x28 | 232 |
AUX_AIODIO3 | IO3PSEL | 0x400C F000 + 0x2C | 233 |
AUX_AIODIO3 | IO4PSEL | 0x400C F000 + 0x30 | 234 |
AUX_AIODIO3 | IO5PSEL | 0x400C F000 + 0x34 | 235 |
AUX_AIODIO3 | IO6PSEL | 0x400C F000 + 0x38 | 236 |
AUX_AIODIO3 | IO7PSEL | 0x400C F000 + 0x3C | 237 |