SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
To allow maximum flexibility for every platform configuration, there are multiple choices for assigning the antenna selection on the device’s pins. These choices differ slightly based on device family type. Table 5-14 lists the available pins that can be used in each one of the devices.
| PAD name | Pin number | CC3135 | CC3235 | CC31x0 | CC32x0 | Comment |
| PAD03 | 58 | v | v | Default coexistence output on CC323x LaunchPad | ||
| PAD04 | 59 | v | v | v | v | |
| PAD05 | 60 | v | v | v | v | |
| PAD06 | 61 | v | v | |||
| PAD08 | 63 | v | v | v | v | |
| PAD09 | 64 | v | v | v | v | Default coexistence input pin on cc313x booster pack |
| PAD10 | 1 | v | v | v | v | |
| PAD11 | 2 | v | v | |||
| PAD12 | 3 | v | v | v | v | Default coexistence input pin on cc313x booster pack |
| PAD13 | 4 | v | v | v | v | |
| PAD14 | 5 | v | v | |||
| PAD15 | 6 | v | v | |||
| PAD16 | 7 | v | v | |||
| PAD17 | 8 | v | v | |||
| PAD22 | 15 | v | v | |||
| PAD25 | 21 | v | v | v | v | Shared with SOP2 |
| PAD26 | 29 | v | v | Default for Antenna Selection on LaunchPad and Booster pack | ||
| PAD27 | 30 | v | v | Default for Antenna Selection on LaunchPad and Booster pack | ||
| PAD40 | 18 | v | v | v | v |