SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The SimpleLink Wi-Fi device file system supports an SFLASH size from 1MB up to 16MB.
The required storage size depends on the size of the vendor files, and the requirements of the target system.
Table 9-14 provides the minimum sizes recommended for the different devices:
| Part Number | Minimum Recommended Size |
|---|---|
| CC3120, CC3130, CC3135 | 1MB to 2MB |
| CC3220R, CC3220S, CC3230S, CC3235S | 2MB to 4MB |
| CC3220SF, CC3230SF, CC3235SF | 4MB |
The following subsections describe the usage and the sizes that should be considered while choosing the size of the SFLASH.